Skip to main content

Analog Multiplexers and Demultiplexers

Renesas offers a family of 3.3V and 5V analog multiplexer/demultiplexer ICs that provide high-speed switching without adding propagation delay or generating additional ground bounce noise. These are ideal for bidirectional interfaces between mixed-supply buses, and in applications that require isolation and protection.

Available in 4-channel-2:1, 2-channel-4:1, and 6-channel-4:1, Renesas' multiplexers are optimized for high-performance video signal switching, audio signal switching, and telecom routing applications. High performance and low power dissipation make this device ideal for battery-operated and remote-instrumentation applications.

About Multiplexers and Demultiplexers

An analog multiplexer (also known as a MUX or data selector) is a device used to select one of many input signals and connect that selected input to a single output/transmission line. A select line is used to control which input is connected to the output of the multiplexer.

The multiplexer offers the benefit of reducing the required number of transmission lines by switching various signals onto a single line. In other words, a single line can be shared by multiple signals at different times. Likewise, a demultiplexer does the reverse. That is, a signal coming into a single node can be switched to multiple outputs at different times. Oftentimes, a demultiplexer will be placed on the receiving side of the transmission line to complement the multiplexer, splitting the single data stream into the original multiple signal paths.

Important parameters of multiplexers and demultiplexers are:

  • On-resistance: The path resistance when switched on. Renesas' multiplexers/demultiplexers provide an on-resistance of 5ohms.
  • Transition time: The amount of time it takes for the multiplexer/demultiplexer to transition from one input to the next. Renesas’ products transition in 6ns.
  • Bandwidth (-3dB point): The range of acceptable switching frequencies. Renesas’ multiplexers/demultiplexers provide up to 830MHz bandwidth and are ideal for high-performance video signal switching, audio signal switching, and telecom routing applications.
  • Crosstalk: The amount of noise transmitted from one switch/signal to another when in operation. Renesas’ multiplexers/demultiplexers offer excellent crosstalk performance up to -115dB at 50kHz, -100dB at 5MHz, and -66dB at 30MHz.
  • Off-isolation: The isolation of the switches within the device when the switches are off. Renesas’ multiplexers/demultiplexers offer superb off-isolation up to -90dB at 50kHz, -60dB at 5MHz, and -50dB at 30MHz.

Product Selector: Analog Multiplexers and Demultiplexers

Explore our catalog of products through our parametric product selector tool. Compare specifications across various parameters to find the right part for your design.

Product Selector

Documentation

Type Title Date
Overview PDF 2.19 MB
Guide PDF 109 KB
2 items