Overview
Description
The 72V03 is a 2K x 9 dual-port First-In, First-Out (FIFO) that operates at Vcc between 3.0V and 3.6V. The device will load and empty data on a first-in/first-out basis. It uses Full and Empty flags to prevent data overflow and underflow. And, it has a Retransmit (RT) capability that allows for resetting the read pointer to its initial position when RT is pulsed LOW. It is designed for applications requiring asynchronous and simultaneous read/writes in multiprocessing and rate buffer applications.
Features
- Functionally compatible with the 720x family
- Low-power consumption
- 15ns access time
- Asynchronous and simultaneous read and write
- Fully expandable by both word depth and/or bit width
- Status flags: Empty, Half-Full, Full
- Auto-retransmit capability
- Available in a 32-pin PLCC package
- Industrial temperature range (–40 °C to +85 °C) is available
Comparison
Applications
Design & Development
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
