Overview
Description
The 72V06 is a 16K x 9 dual-port First-In, First-Out (FIFO) that operates at Vcc between 3.0V and 3.6V. The device will load and empty data on a first-in/first-out basis. It uses Full and Empty flags to prevent data overflow and underflow. And, it has a Retransmit (RT) capability that allows for reset of the read pointer to its initial position when RT is pulsed LOW. The 72V06 is designed for applications requiring asynchronous and simultaneous read/writes in multiprocessing and rate buffer applications.
Features
- Functionally compatible with the 720x family
- Low-power consumption
- 15ns access time
- Asynchronous and simultaneous read and write
- Fully expandable by both word depth and/or bit width
- Status flags: Empty, Half-Full, Full
- Auto-retransmit capability
- Available in a 32-pin PLCC package
- Industrial temperature range (–40 °C to +85 °C) is available
Comparison
Applications
Design & Development
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
