Overview
Description
The IML3112 is a 1:2 Bus Expander with integrated temperature sensor for I3C/I²C bus. The input HSDA/HSCL pair can fan out to two output pairs (or channels), either individual output channel can be selected. Applications with slave devices that share the same address can use this multiplexer to prevent slave address conflicts. By selecting the proper output channel, the I3C/I²C master can access a large number of devices across both ports.
Features
- 1:2 Bus Multiplexer
- Two-wire programmable I2C or I3C Basic bus serial interface
- Single device load on the Host bus
- Up to 12.5MHz transfer rate
- Single 1.8V input power supply
- 1.0V LDO output at VIO pin
- IMX3112 Push-Pull support:
- 1.0V, 1.1V, 1.2V, and 1.8V Push-Pull IO levels
- IML3112 Push-Pull support:
- 1.8V Push-Pull on Host bus
- 1.0V, 1.1V, 1.2V, and 1.8V Push-Pull on the Local bus
- IMX3112 Open-Drain support:
- 1.0V, 1.1V, 1.2V, 1.8V, 2.5V, and 3.3V Open-Drain IO levels [1]
- IML3112 Open-Drain support:
- 1.8V, 2.5V, and 3.3V Open-Drain on Host bus
- 1.0V, 1.1V, 1.2V, 1.8V, 2.5V, and 3.3V Open-Drain on the Local bus [1]
- Integrated Temperature Sensor; 0.5°C Accuracy with 0.25°C resolution
- Packet Error Check (PEC) function, Parity ErrorCheck function
- Bus Reset Function
- In-Band Interrupt (IBI) function
- Up to 8 unique addressing
- Programmable I2C, I3C Basic Bus Addressing Scheme
- 9-pin thermally enhanced DFN package
- Temperature: Industrial range of -40°C to 125°C
Comparison
Applications
Documentation
Featured Documentation
Log in required to subscribe
|
|
|
---|---|---|
Type | Title | Date |
Datasheet - Short-form | PDF 156 KB | |
Product Change Notice | PDF 437 KB | |
Overview | PDF 807 KB | |
3 items
|
Design & Development
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
