Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • High system speed 166MHz (3.5ns clock access time)
  • LBO input selects interleaved or linear burst mode
  • Self-timed write cycle with global write control (GW), byte
  • write enable (BWE), and byte writes (BWx)
  • 3.3V core power supply
  • Power down controlled by ZZ input
  • 2.5V I/O supply (VDDQ)
  • Available in 100-pin TQFP and 119-pin BGA packages

Description

The 71V67602 3.3V CMOS SRAM is organized as 256K x 36. The 71V676 SRAM contains write, data, address and control registers. Internal logic allows the SRAM to generate a self-timed write based upon a decision which can be left until the end of the write cycle. The burst mode feature offers the highest level of performance to the system designer, as it can provide four cycles of data for a single address presented to the SRAM.

Parameters

AttributesValue
Density (Kb)9216
Bus Width (bits)36
Core Voltage (V)3.3
Pkg. CodePKG100
Organization256K x 36
I/O Voltage (V)3.3 - 3.3
I/O Frequency (MHz)150 - 150
Temp. Range (°C)-40 to 85°C
ArchitectureSynch Burst
Output TypePipelined

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
TQFP20.0 x 14.0 x 1.41000.65
Part NumberStatusSamplesStockPackageBudgetary Price (USD)Lead Count (#)Temp. GradePb (Lead) FreeCarrier TypeMoisture Sensitivity Level (MSL)Country of AssemblyCountry of Wafer Fabrication
71V67602S150PFGIActiveN/AOut of StockTQFP1ku | $18.25100#IYesTray3TAIWANTAIWAN, USA
71V67602S133BGGObsoleteN/AOut of StockPBGA119#CYesTray3
71V67602S133BGG8ObsoleteN/AOut of StockPBGA119#CYesReel3
71V67602S133PFGObsoleteN/AOut of StockTQFP100#CYesTray3
71V67602S133PFG8ObsoleteN/AOut of StockTQFP100#CYesReel3
71V67602S133PFGIObsoleteN/AOut of StockTQFP100#IYesTray3
71V67602S133PFGI8ObsoleteN/AOut of StockTQFP100#IYesReel3
71V67602S150BGGObsoleteN/AOut of StockPBGA119#CYesTray3
71V67602S150BGG8ObsoleteN/AOut of StockPBGA119#CYesReel3
71V67602S150PFGObsoleteN/AOut of StockTQFP100#CYesTray3
71V67602S150PFG8ObsoleteN/AOut of StockTQFP100#CYesReel3
71V67602S150PFGI8ObsoleteN/AOut of StockTQFP100#IYesReel3
71V67602S166BGGObsoleteN/AOut of StockPBGA119#CYesTray3
71V67602S166BGG8ObsoleteN/AOut of StockPBGA119#CYesReel3
71V67602S166PFGObsoleteN/AIn StockTQFP100#CYesTray3
71V67602S166PFG8ObsoleteN/AOut of StockTQFP100#CYesReel3
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?