78K0R/KG3 Target Board (Discontinued product)
As a CPU board usable in connection with the on-chip debugging emulator E1 (Discontinued product) or MINICUBE2 (Discontinued product), this product achieves simple and...
Software title
|
Software type
|
Company
|
---|---|---|
RI78V4 V1 Real-time OS for RL78 Family and 78K0R μITRON4.0 Specification real-time OS for RL78 Family and 78K0R [Required IDE : CS+]
|
ITRON OS | Renesas |
AP4, Applilet Peripheral I/O driver generator compatible with third-party compilers and GNU compiler (for RZ, V850, RX, RL78, and 78K)
|
Code Generator | Renesas |
Code Generator Plug-in Automatic driver generation tool for internal peripheral I/O modules through GUI settings [Standard features for Renesas IDE "e² studio" and CS+] [Support MCU/MPU: RL78, V850, 78K, RX]
|
Code Generator | Renesas |
C Compiler Package for the RL78 and 78K Families C Compiler Package for the RL78 and 78K Families [IDE: CS+]
|
Compiler/Assembler | Renesas |
CS+ Renesas integrated development environment (IDE) [Support MCU/MPU: RH850, V850, RX, RL78, 78K0R, 78K0]
(Note: CS+ is not generally promoted to U.S. and European customers.)
(Note: To use Smart Configurator on CS+ for RL78/G23 and RX family MCUs, install the Smart Configurator for each MCU family separately downloading from ”Design & Support” > ”Development Tools” > ”Smart Configurator”)
|
IDE and Coding Tool | Renesas |
PG-FP6 Flash memory programmer [Programming software: Dedicated GUI-based software, the "FP6 Terminal"] [Support MCU/MPU and devices: RA, RE, RX, RL78, RH850, RISC-V MCU, Renesas Synergy, Power Management, Renesas USB Power Delivery Family, ICs for Motor Driver/Actuator Driver, SuperH RISC engine, V850, 78K, R8C]
|
Programmer (Unit/SW) | Renesas |
Renesas Flash Programmer (Programming GUI) Flash memory programming software [Support MCU/MPU and devices: RA, RE, RX, RL78, RH850, RISC-V MCU Renesas Synergy, DA1453x, DA1459x, DA1469x, DA1470x, Power Management, Renesas USB Power Delivery Family, ICs for Motor Driver/Actuator Driver, V850, 78K0R, 78K0]
|
Programmer (Unit/SW) | Renesas |
7 items
|
|
|
|
---|---|---|
Type | Title | Date |
Software & Tools - Other | Log in to Download ZIP 13.40 MB 日本語 | |
Software & Tools - Other | Log in to Download ZIP 777 KB 日本語 | |
2 items
|
As a CPU board usable in connection with the on-chip debugging emulator E1 (Discontinued product) or MINICUBE2 (Discontinued product), this product achieves simple and...
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
PLP |
RAM (KB) |
Lead Count (#) |
I/O Ports |
Timer |
ADC |
Moisture Sensitivity Level (MSL) |
Price (USD) | 1ku |
Buy / Sample |
|
---|---|---|---|---|---|---|---|---|---|
Part Number | |||||||||
N/A | 8 | 80 | 70 | 16-bit x 8-ch | 10-bit x 8-ch | 3 | 6.243 | ||
N/A | 8 | 80 | 70 | 16-bit x 8-ch | 10-bit x 8-ch | 3 | 6.194 | ||
UPD78F1154AGK-GAK-AX circleNRND
shopping_cart
Buy Now
|
N/A | 8 | 80 | 70 | 16-bit x 8-ch | 10-bit x 8-ch | 3 | 7.05 | |
N/A | 8 | 80 | 70 | 16-bit x 8-ch | 10-bit x 8-ch | 3 | |||
N/A | 30 | 100 | 88 | 16-bit x 8-ch | 10-bit x 16-ch | 3 | |||
N/A | 30 | 100 | 88 | 16-bit x 8-ch | 10-bit x 16-ch | 3 | 12.09 | ||
N/A | 30 | 100 | 88 | 16-bit x 8-ch | 10-bit x 16-ch | 3 | |||
N/A | 30 | 100 | 88 | 16-bit x 8-ch | 10-bit x 16-ch | 3 | 12.17 | ||
N/A | 30 | 100 | 88 | 16-bit x 8-ch | 10-bit x 16-ch | ||||
N/A | 8 | 80 | 70 | 16-bit x 8-ch | 10-bit x 8-ch | 3 | |||
2025 Dec | 12 | 64 | 55 | 16-bit x 8-ch | 10-bit x 8-ch | 3 | 7.625 | ||
2025 Dec | 12 | 64 | 55 | 16-bit x 8-ch | 10-bit x 8-ch | 3 | |||
2025 Dec | 12 | 64 | 55 | 16-bit x 8-ch | 10-bit x 8-ch | 3 | |||
2025 Dec | 12 | 64 | 55 | 16-bit x 8-ch | 10-bit x 8-ch | 3 | 6.812 | ||
2025 Dec | 12 | 64 | 55 | 16-bit x 8-ch | 10-bit x 8-ch | 3 | 7.96 | ||
2025 Dec | 12 | 64 | 55 | 16-bit x 8-ch | 10-bit x 8-ch | 3 | 7.173 | ||
2025 Dec | 12 | 64 | 55 | 16-bit x 8-ch | 10-bit x 8-ch | 3 | |||
N/A | 12 | 64 | 55 | 16-bit x 8-ch | 10-bit x 8-ch | 3 | |||
N/A | 8 | 100 | 88 | 16-bit x 8-ch | 10-bit x 16-ch | 3 | |||
N/A | 12 | 64 | 55 | 16-bit x 8-ch | 10-bit x 8-ch | 3 | |||
N/A | 8 | 64 | 55 | 16-bit x 8-ch | 10-bit x 8-ch | 3 | |||
N/A | 8 | 64 | 55 | 16-bit x 8-ch | 10-bit x 8-ch | 3 | |||
2025 Dec | 8 | 64 | 55 | 16-bit x 8-ch | 10-bit x 8-ch | 3 | |||
2025 Dec | 8 | 64 | 55 | 16-bit x 8-ch | 10-bit x 8-ch | 3 | 5.713 | ||
2025 Dec | 8 | 64 | 55 | 16-bit x 8-ch | 10-bit x 8-ch | 3 | |||
2025 Dec | 8 | 64 | 55 | 16-bit x 8-ch | 10-bit x 8-ch | 3 | |||
N/A | 12 | 100 | 88 | 16-bit x 8-ch | 10-bit x 16-ch | 3 | |||
UPD78F1142AF1(R)-AN1-A circleLast Time Buy |
N/A | 4 | 64 | 55 | 16-bit x 8-ch | 10-bit x 8-ch | 3 | ||
UPD78F1142AF1-AN1-A circleLast Time Buy |
N/A | 4 | 64 | 55 | 16-bit x 8-ch | 10-bit x 8-ch | 3 | ||
N/A | 4 | 64 | 55 | 16-bit x 8-ch | 10-bit x 8-ch | 3 | |||
N/A | 4 | 64 | 55 | 16-bit x 8-ch | 10-bit x 8-ch | 3 | |||
2025 Dec | 4 | 64 | 55 | 16-bit x 8-ch | 10-bit x 8-ch | 3 | 5.262 | ||
2025 Dec | 4 | 64 | 55 | 16-bit x 8-ch | 10-bit x 8-ch | 3 | 5.041 | ||
2025 Dec | 4 | 64 | 55 | 16-bit x 8-ch | 10-bit x 8-ch | 3 | |||
2025 Dec | 4 | 64 | 55 | 16-bit x 8-ch | 10-bit x 8-ch | 3 | |||
2025 Dec | 4 | 64 | 55 | 16-bit x 8-ch | 10-bit x 8-ch | 3 | 5.132 | ||
2025 Dec | 4 | 64 | 55 | 16-bit x 8-ch | 10-bit x 8-ch | 3 | |||
N/A | 8 | 64 | 55 | 16-bit x 8-ch | 10-bit x 8-ch | 3 | |||
N/A | 8 | 64 | 55 | 16-bit x 8-ch | 10-bit x 8-ch | 3 | |||
N/A | 10 | 80 | 70 | 16-bit x 8-ch | 10-bit x 8-ch | 3 | 7.136 | ||
N/A | 10 | 80 | 70 | 16-bit x 8-ch | 10-bit x 8-ch | 3 | 6.819 | ||
N/A | 10 | 80 | 70 | 16-bit x 8-ch | 10-bit x 8-ch | 3 | |||
2025 Dec | 10 | 128 | 116 | 16-bit x 12-ch | 10-bit x 16-ch | 3 | |||
N/A | 8 | 128 | 116 | 16-bit x 12-ch | 10-bit x 16-ch | 3 | |||
2025 Dec | 6 | 100 | 88 | 16-bit x 8-ch | 10-bit x 16-ch | 3 | |||
2025 Dec | 6 | 100 | 88 | 16-bit x 8-ch | 10-bit x 16-ch | 3 | 6.133 | ||
2025 Dec | 6 | 100 | 88 | 16-bit x 8-ch | 10-bit x 16-ch | 3 | |||
N/A | 6 | 100 | 88 | 16-bit x 8-ch | 10-bit x 16-ch | 3 | |||
N/A | 6 | 100 | 88 | 16-bit x 8-ch | 10-bit x 16-ch | 3 | |||
N/A | 8 | 100 | 88 | 16-bit x 8-ch | 10-bit x 16-ch | 3 |