Skip to main content

Overview

Description

As a CPU board usable in connection with the on-chip debugging emulator E1 (Discontinued product) or MINICUBE2 (Discontinued product), this product achieves simple and easy evaluation of the target MCU.

Information on the discontinuation of E1 emulator production
We have already discontinued production of the E1 emulator due to components of the product having reached their EOL (end of life, i.e. end of production). Please click on the following link to confirm the details.
[Notification] End of Life (EOL) Notice for E1 Emulator (PDF | English, 日本語)

Option Products (for Connection with the E1 Emulator)
The CPU board is provided with a 16-pin/2.54mm pitch connector for the connection with MINICUBE2. Connecting it to the E1 emulator, whose user interface cable has a 14-pin/2.54mm pitch connector, requires the optional adapter QB-F14T16-01.
See QB-F14T16-01 User's Manual (14-Pin to 16-Pin Conversion Adapter for E1 Emulator) (PDF) for the details.

Features

  • Built-in 78K0R/KG3-L (μPD78F1014GC) MCU with128 KB flash ROM and 8 KB RAM.
  • 20 MHz oscillator used for the main clock and High-speed operation (when supplied with 2.7 to 5.5 V)
  • Equipped with maximum 89 I/O ports  (4 N-ch open drain)
  • Both flash memory programming and on-chip debugging supported (TOOL0/TOOL1 pins)
  • Simple testing possible with 2 LEDs and 1 SW
  • Equipped with universal area (2.54mm pitch)
  • MCU pins assigned to the peripheral board and connector for higher expandability
  • Lead-free (Pb-free)

Applications

Documentation

Type Title Date
Manual - Development Tools PDF 797 KB
1 item