Skip to main content

Overview

Description

As a CPU board usable in connection with the on-chip debugging MINICUBE2(Discontinued product), this product achieves simple and easy evaluation of the target MCU.

Information on the discontinuation of E1 emulator production
We have already discontinued production of the E1 emulator due to components of the product having reached their EOL (end of life, i.e. end of production). Please click on the following link to confirm the details.
[Notification] End of Life (EOL) Notice for E1 Emulator (PDF | English, 日本語)

Features

  • Built-in 78K0S/KB1+ (μPD78F9234MC) MCU
  • Operatable at high speed with the 8 MHz main clock (when supplied with 4.0 to 5.5V)
  • Simple testing possible with 2 LEDs and 1 SW
  • Equipped with universal area (2.54mm pitch)
  • Both flash memory programming and on-chip debugging supported (X1/X2/INTP3/RESET pins)
  • MCU pins assigned to the peripheral board and connector for higher expandability
  • Equipped with a terminal for connecting QB-78K0SKX1MINI
  • Lead-free (Pb-free)

Applications

Documentation

Type Title Date
Manual - Development Tools PDF 673 KB
1 item