Skip to main content

Overview

Description

This kit is bundled with an M16C/6S1 evaluation board (one piece), AC/DC adapter, cables and user manual. This kit supports software development for the M16C/6S1 and testing of PLC communication. Two or more sets of this kit are required in order to test PLC communication.

Features

  • Complies with Part 15 of the FCC rules for PLC communication
  • Includes an AC/DC adapter; input voltage rating: 100V to 240V
  • Includes a simple communication test program
  • Supports software development for the M16C/6S1 using the E8a on-chip debugging emulator. The E8a is not included with this kit. Please purchase it separately.
  • Dimensions: 105 mm by 58 mm by 48 mm, not including AC/DC adapter and cables

Applications