M16C/6S Evaluation Kit for PLC Communication (Non Promotion)
The R0K3306S0D000BR is only supported for existing customers. The EV10 R0K3036S1DJ01BR evaluation board is the recommended replacement for evaluating the M16C/6S1 MCU...
These MCUs are ideal for low-cost networking applications. They integrate the IT800 power line modem developed by YITRAN, which provides communication over power lines using the 120 kHz to 400 kHz (FCC, ARIB) or 20 kHz to 80 kHz (CENELEC A) or 95 kHz to 125 kHz (CENELEC B) frequency band and achieves data transfer rates of up to 7.5 kbps. The MCUs can run a software library for the Data Link Layer (layer 2 of the OSI model) for “Protocol agnostic” solution. Maximum operating frequency is 15.36 MHz when using a PLL Synthesizer. A 64-pin package is available.
Software title
|
Software type
|
Company
|
---|---|---|
FAT File System FAT file system, Original file system
|
File System | Renesas |
JPEG Encode and Decode Library JPEG Library
|
Imaging | Renesas |
M3T-MR30/4 Real-time OS for M16C Series and R8C Family μITRON4.0 Specification real-time OS for M32C/80, M16C/80 Series [Required IDE :High-performance Embedded Workshop]
|
ITRON OS | Renesas |
C/C++ Compiler Package for R8C and M16C Families C/C++ Compiler Package for R8C Family and M16C Family (R32C/M32C/M16C) , * Packed the following three compiler packages : [Content] C Compiler Package for R32C Series, C Compiler Package for M32C Series [M3T-NC308WA], and C/C++ Compiler Package for M16C Series and R8C Family [M3T-NC30WA]. They are bundled with the simulator debugger and High-performance Embedded Workshop.
|
Compiler/Assembler | Renesas |
MISRA C Rule Checker SQMlint MISRA C Rule Checker (option)
|
Compiler/Assembler | Renesas |
E8a On-Chip Debugging Emulator for R8C, M16C, H8S, H8 and 740 families. E8a is also used as a device programmer for Renesas microcomputers. This product is E8 emulator's successor.
|
Emulator | Renesas |
High-performance Embedded Workshop Renesas integrated development environment (IDE) (for SuperH, RX, R8C, M32R, M16C, H8SX, H8S, H8, and 740 families).
|
IDE and Coding Tool | Renesas |
Flash Development Toolkit (Programming GUI) Flash memory programming software. [Support MCU/MPU and devices: SuperH RISC engine, RX, R8C, M16C, H8SX, H8S, H8, 740]
|
Programmer (Unit/SW) | Renesas |
Simulator Debugger for M16C Series and R8C Family Simulator Debugger for M16C/60, M16C/30, M16C/Tiny, M16C/20, M16C/10 Series and R8C Family [Support IDE : High-performance Embedded Workshop] (Note: This product is included in Compiler Package and is not available separately.)
|
Simulator | Renesas |
9 items
|
The R0K3306S0D000BR is only supported for existing customers. The EV10 R0K3036S1DJ01BR evaluation board is the recommended replacement for evaluating the M16C/6S1 MCU...
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.