Skip to main content

Overview

Description

The R0K5R8C34DK2PBR evaluation board is mounted with R8C/34K Group MCU, so it is suitable for software development and functional evaluation as USB Peripheral device. This Evaluation Board can be used when you are considering about R8C/34U Group MCU, 3MK Group and 3MU Group.

Specifications

Item Specification
MCU
  • R5F2134CKNFP(R8C/34KGroup), Flash ROM:128KB/Data ROM:4KB/RAM:10KB
USB
  • USB2.0 Function module (full-speed Peripheral function)
Debug Function
  • On-chip debug function with connection to E8a emulator
User I/F
  • RS-232C D-sub9 pin connector
  • Character-type LCD: features 8 characters x 2 lines( direct control from the general-purpose I/O ports of MCU)
  • 4 switches with A/D voltage detection
  • 3 LEDs (direct control through general I/O ports)
MCU port test pin
  • 17 pins (A protection circuit or a pull-up resistor are mounted on the board for some of pins)
Operating Voltage and Supply Source
  • main power supply voltage range: 5.0V(4.0V~5.5V) / 3.3V(3.0V~3.6V) *1
  • supply source: Stabilized power supply/E8a supply source/VBUS(USB Host)
Accessory
  • Power supply cable (incl. 2P connector)
External Dimensions
  • 100mm x 65mm (not including protruding areas)

*1:When the main power supply voltage is 3.3V, supply additional power (5V) to LCD, USB Host Vbus.

Notice

This product does not bundle with the power supply and the development tools. Prepare the following items before using this evaluation board.
- Power Supply 5V and 3V
- R8C Family C/C++ Compiler Package
- E8a emulator

Development support

If you require inquiry or the purchase for product please contact your Renesas sales engineer or Renesas distributor website.

Features

  • This Evaluation Board has USB mini B receptacle and USB VBUS control IC, so it is available for USB Peripheral device.
  • Mounted the connector for the E8a emulator manufactured by Renesas Electronics Corp.
  • This board has LCD module, LEDs, user switches as user I/F, so it is suitable for debug and functional evaluation.
  • MCU ports are extracted to the board surface as test pins, this board enables the connection of external devices.
  • The sample programs for USB function and each module of MCU are provided, you can immediately begin software development and functional evaluation.
  • Attached the circuit diagram and the parts list, it is useful as a reference of circuit design and debug.

Applications

Documentation

Type Title Date
Application Note PDF 1.31 MB 日本語
Application Note PDF 1.07 MB 日本語
Application Note PDF 808 KB 日本語
Application Note PDF 1.30 MB 日本語
Application Note PDF 1.36 MB 日本語
Application Note PDF 2.08 MB 日本語
Application Note PDF 1.50 MB 日本語
Application Note PDF 570 KB 日本語
8 items

Design & Development

Sample Code