Overview
Description
The Renesas Starter Kit for R8C/L3AC is intended as a user-friendly introductory and evaluation tool for the R8C/L3AC microcontroller. The board also provides a useful platform for evaluating the Renesas suite of development tools for coding and debugging, using High-performance Embedded Workshop as well as programming the device using E8a emulator and/or Flash Development Toolkit. The Renesas Starter Kit for R8C/L3AC may be connected to the host PC using a simple RS232 serial connection or via the included USB E8a on chip debugging interface.
The purpose of the board is to enable the user to evaluate the capabilities of the device and its peripherals by giving the user a simple platform on which code can be run only minutes from opening box. It can also prove an invaluable tool in development by providing a useful test platform for code already debugged using one of our more powerful emulation tools.
Configuration
- CPU Board
- Detachable LCD Application Board V2
- Detachable LCD Display Module
- Detachable AD Adjustment Shaft
- E8a Emulator
- Connection Cable (USB Cable, User Interface Cable)
- Quick Start Guide
- CD-ROM
- Documents: User Manual, Tutorial, and more
- IDE: High-performance Embedded Workshop
- C Compiler: M3T-NC30WA Evaluation Version
- Debugger: E8a Emulator Debugger
- Flash Memory Programmer: Flash Development Toolkit Evaluation Version
Notes
Evaluation versions differ from their full-versions in functionality and performance. And technical support services are NOT available.
Learn More About Evaluation Software Tools
Ordering Information
Product Name | Debugger Supplied | Part Number (Ordering Number) |
Availability |
---|---|---|---|
Renesas Starter Kit for R8C/L3AC | E8a | R0K52L3A0S000BE | Discontinued Product |
Applications
- Office Equipment, Audio System
Documentation
|
|
|
---|---|---|
Type | Title | Date |
Manual - Development Tools | PDF 211 KB 日本語 | |
Application Note | PDF 64 KB | |
Manual - Development Tools | PDF 282 KB 日本語 | |
Quick Start Guide | PDF 646 KB 日本語 | |
Manual - Development Tools | PDF 56 KB | |
5 items
|
Design & Development
Software & Tools
Software & Tools
Software title
|
Software type
|
Company
|
---|---|---|
Flash Development Toolkit (Programming GUI) Flash memory programming software. [Support MCU/MPU and devices: SuperH RISC engine, RX, R8C, M16C, H8SX, H8S, H8, 740]
|
Programmer (Unit/SW) | Renesas |
1 item
|