Overview
Description
The Renesas Promotional Board for R8C/M12A is intended as a user-friendly introductory and evaluation board for the R8C/M12A microcontroller. The board also provides a useful platform for evaluating the Renesas suite of development tools for coding and debugging, using the High-performance Embedded Workshop of the E8a circuit mounted on the CPU board.
Configuration
- CPU Board with integrated on-chip debugger
- Detachable AD Adjustment Shaft
- USB cable
PC System Requirements
- IBM PC/AT or compatible PC (USB interface necessary) *1
- Intel Pentium Ⅲ 600 MHz or higher *3
- Memory 128 MB or higher
- Microsoft Windows 2000/ Windows XP/ Windows Vista *2 (other than the listed OS is not supported)
*1: IBM and PC/AT are registered trademarks of International Business Machines Corporation of the U.S.
*2: MS, MS-DOS and Windows are registered trademarks of Microsoft Corporation of the U.S.
*3: Pentium is a trademark of Intel Corporation of the U.S.
Features
- Microcontroller: R5F2M122ANSP
- Input Clock (Main): 20 MHz
- Potentiometer: Single-turn, 10 kΩ
- LED:
- Power indicator: green x 1
- User: green x 1, orange x 1, red x 1
- Switch:
- Reset x 1
- User x 1
- DIP Switch: 4-pole x 1
- Microcontroller Pin Header: 2.54 mm pitch, 12-pin x 2 (is not included in the product)