Skip to main content

Overview

Description

The Renesas Starter Kit+ for SH7216 has been developed speed up code development and reduce time to market. An Renesas Starter Kit+, as the name suggests, is a complete development kit for Renesas microcontrollers.

Configuration

  • CPU Board
  • Detachable LCD Display Module
  • Detachable AD Adjustment Shaft
  • E10A-USB for Starter Kit (a special emulator for only Renesas Starter Kit+ products.)
  • Connection Cable (USB Cable, User Interface Cable)
  • Multi region 5 V power supply
  • Quick Start Guide
  • CD-ROM
    - Documents: User Manual, Tutorial and more
    - IDE: High-performance Embedded Workshop
    - C/C++ Compiler: C/C++ Compiler Package for SuperH Family Evaluation Version
    - Debugger: E10A-USB Emulator Debugger

Notes
Evaluation versions differ from their full-versions in functionality and performance. And technical support services are NOT available.

Learn More (Evaluation Software Tools) >>

Ordering Information

This product can be purchased through the normal sales channels.

Product Name Debugger
Supplied
Part Number
(Ordering Number)
Availability
Renesas Starter Kit+ for SH7216 E10A R0K572167S000BE Available

Features

  • CPU Board
  • Detachable LCD Display Module
  • Detachable AD Adjustment Shaft
  • E10A-USB for Starter Kit (a special emulator for only Renesas Starter Kit+ products.)
  • Connection Cable (USB Cable, User Interface Cable)
  • Multi region 5 V power supply
  • Quick Start Guide
  • CD-ROM
    • Documents: User Manual, Tutorial and more
    • IDE: High-performance Embedded Workshop
    • C/C++ Compiler: C/C++ Compiler Package for SuperH Family Evaluation Version
    • Debugger: E10A-USB Emulator Debugger

Applications

Documentation

Type Title Date
Application Note PDF 79 KB
Manual - Development Tools PDF 1.43 MB
Manual - Development Tools PDF 604 KB
Manual - Development Tools PDF 269 KB
Manual - Development Tools PDF 253 KB
Manual - Development Tools PDF 929 KB
Quick Start Guide PDF 379 KB
7 items

Design & Development

Software & Tools

Software Downloads

Type Title Date
Software & Tools - Other Log in to Download ZIP 270.37 MB
1 item

Sample Code