Skip to main content

Overview

Description

The Renesas Starter Kit+ for SH7264 has been developed speed up code development and reduce time to market. An Renesas Starter Kit+, as the name suggests, is a complete development kit for Renesas microcontrollers.

Ordering Information

This product can be purchased through the normal sales channels.

Product Name Debugger
Supplied
Part Number
(Ordering Number)
Availability
Renesas Starter Kit+ for SH7264 E10A R0K572643S000BE (with Linux CD) Available
YR0K572643S000BE-L (without Linux CD)

Features

  • CPU Board
  • Detachable LCD Display Module
  • Detachable AD Adjustment Shaft
  • Hitachi 2.2" QVGA TFT Display
  • E10A-USB for Starter Kit (a special emulator for only Renesas Starter Kit products.)
  • Connection Cable (USB Cable, User Interface Cable)
  • Multi region 5 V power supply
  • Quick Start Guide
  • CD-ROM
    • Documents: User Manual, Tutorial and more
    • IDE: High-performance Embedded Workshop
    • C/C++ Compiler: C/C++ Compiler Package for SuperH Family Evaluation Version
    • Debugger: E10A-USB Emulator Debugger

Applications

Documentation

Type Title Date
Application Note PDF 79 KB
Manual - Development Tools PDF 370 KB
Manual - Development Tools PDF 761 KB
Manual - Development Tools PDF 699 KB
Quick Start Guide PDF 1.94 MB
Manual - Development Tools PDF 216 KB
Manual - Development Tools PDF 287 KB
7 items

Design & Development

Software & Tools

Software Downloads

Type Title Date
Software & Tools - Other Log in to Download ZIP 264.13 MB
1 item

Sample Code