Overview
Description
The V850E/Ix4 and V850E/Ix4-H are 32-bit single-chip microcontrollers that use the V850E1 CPU core and incorporate ROM/RAM and various peripheral functions such as DMA controller, timer/counter, watchdog timer, serial interfaces, USB function controller, A/D converter, and on-chip debug function and enable an extremely high cost-performance for applications such as motor inverter control. Download V850E/IG4, V850E/IH4 User's Manual Download V850E/IG4-H, V850E/IH4-H User's Manual (Size: 7, 336KB).
Comparison
Applications
Design & Development
Software & Tools
Software & Tools
Software title
|
Software type
|
Company
|
---|---|---|
RI850V4 V1 Real-time OS for V850 Family μITRON4.0 Specification real-time OS for V850 Family [Required IDE : CS+, MULTI]
|
ITRON OS | Renesas |
C Compiler Package for V850 Family C Compiler Package for V850 Family [IDE: CS+]
|
Compiler/Assembler | Renesas |
Simulator for CS+ of V850 Family Simulator for CS+ of V850 Family [Support IDE : CS+] (Note: This product is included in Compiler Package and is not available separately.)
|
Simulator | Renesas |
USB Drivers Device drivers for USB communication using USB interface with built-in microcomputer and USB ASSP
|
USB | Renesas |
CS+ Renesas integrated development environment (IDE) [Support MCU/MPU: RH850, V850, RX, RL78, 78K0R, 78K0]
(Note: CS+ is not generally promoted to U.S. and European customers.)
(Note: To use Smart Configurator on CS+ for RL78/G23 and RX family MCUs, install the Smart Configurator for each MCU family separately downloading from ”Design & Support” > ”Development Tools” > ”Smart Configurator”)
|
IDE and Coding Tool | Renesas |
PG-FP6 Flash memory programmer [Programming software: Dedicated GUI-based software, the "FP6 Terminal"] [Support MCU/MPU and devices: RA, RE, RX, RL78, RH850, RISC-V MCU, Renesas Synergy, Power Management, Renesas USB Power Delivery Family, ICs for Motor Driver/Actuator Driver, SuperH RISC engine, V850, 78K, R8C]
|
Programmer (Unit/SW) | Renesas |
Renesas Flash Programmer (Programming GUI) Flash memory programming software [Support MCU/MPU and devices: RA, RE, RX, RL78, RH850, RISC-V MCU Renesas Synergy, DA1453x, DA1459x, DA1469x, DA1470x, Power Management, Renesas USB Power Delivery Family, ICs for Motor Driver/Actuator Driver, V850, 78K0R, 78K0]
|
Programmer (Unit/SW) | Renesas |
7 items
|
Sample Code
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.

Product Options
Applied Filters: