Overview

Description

The V850E/Ix4 and V850E/Ix4-H are 32-bit single-chip microcontrollers that use the V850E1 CPU core and incorporate ROM/RAM and various peripheral functions such as DMA controller, timer/counter, watchdog timer, serial interfaces, USB function controller, A/D converter, and on-chip debug function and enable an extremely high cost-performance for applications such as motor inverter control. Download V850E/IG4, V850E/IH4 User's Manual Download V850E/IG4-H, V850E/IH4-H User's Manual (Size: 7, 336KB).

Comparison

Applications

Documentation

Design & Development

Software & Tools

Software & Tools

Software title
Software type
Company
CS+
Renesas integrated development environment (IDE) [Support MCU/MPU: RH850, V850, RX, RL78, 78K0R, 78K0] (Note: CS+ is not generally promoted to U.S. and European customers.) (Note: To use Smart Configurator on CS+ for RL78/G23 and RX family MCUs, install the Smart Configurator for each MCU family separately downloading from ”Design & Support” > ”Development Tools” > ”Smart Configurator”)
IDE and Coding Tool Renesas
C Compiler Package for V850 Family
C Compiler Package for V850 Family [IDE: CS+]
Compiler/Assembler Renesas
RI850V4 V1 Real-time OS for V850 Family
μITRON4.0 Specification real-time OS for V850 Family [Required IDE : CS+, MULTI]
ITRON OS Renesas
USB Drivers
Device drivers for USB communication using USB interface with built-in microcomputer and USB ASSP
USB Renesas
Renesas Flash Programmer (Programming GUI)
Flash memory programming software [Support MCU/MPU and devices: RA, RE, RX, RL78, RH850, RISC-V MCU Renesas Synergy, DA1453x, DA1459x, DA1469x, DA1470x, Power Management, Renesas USB Power Delivery Family, ICs for Motor Driver/Actuator Driver, V850, 78K0R, 78K0]
Programmer (Unit/SW) Renesas
PG-FP6
Flash memory programmer [Programming software: Dedicated GUI-based software, the "FP6 Terminal"] [Support MCU/MPU and devices: RA, RE, RX, RL78, RH850, RISC-V MCU, Renesas Synergy, Power Management, Renesas USB Power Delivery Family, ICs for Motor Driver/Actuator Driver, SuperH RISC engine, V850, 78K, R8C]
Programmer (Unit/SW) Renesas
Simulator for CS+ of V850 Family
Simulator for CS+ of V850 Family [Support IDE : CS+] (Note: This product is included in Compiler Package and is not available separately.)
Simulator Renesas
7 items

Software Downloads

Type Title Date
Software & Tools - Other Log in to Download ZIP 1.21 MB 日本語
Software & Tools - Other Log in to Download ZIP 777 KB 日本語
2 items

Sample Code