Skip to main content

AIFA Voice Command with IrDA Remote Control

Overview

Description

The IrDA Remote Control Voice Command module combines an IR database and speech recognition to enable voice control for multiple IR appliances such as TVs, air conditioners, lights, set-top boxes, and fans. AIFA provides one unit to control all. The AVIRC01 module enables a hands-free voice control experience without an internet connection or complex pairing process. AIFA voice command supports RA4M2 MCUs.

Features

  • Voice control for IR-enabled home appliances
  • No Internet connection required
  • Trigger words can be defined by users
  • Able to learn up to 20 IR keys with the learning function
  • Easy to set up air conditioner IR code with the match function
  • IR database coverage for Taiwan, Japan, the US, and Europe
  • Deep knowledge and experience of universal remote control and IR database since 1993
  • Suitable for edge devices using compact MCUs with small memory sizes and light CPU performance

Comparison

Applications

  • Smart Home
  • Home Appliance
  • Consumer Electronics

Documentation

Type Title Date
Product Brief PDF 250 KB
1 item