Overview
Description
Arduino UNO R4 prototyping boards preserve the standard form factor, shield compatibility, 5V power supply and robustness of the UNO range while featuring the Renesas RA4M1 32-bit microcontroller with 48MHz Arm® Cortex®-M4 and a 16-fold increase in memory. Thanks to enhanced thermal design, the UNO R4 boards can be powered up to 24V. You can choose between the lightweight UNO R4 Minima or the full-fledged UNO R4 WiFi depending on your skill level, general budget and project.
Features
- UNO R4 common
- Hardware compatibility with UNO form factor
- Expanded memory and faster clock
- Extra on-board peripherals
- Extended 24 V tolerance
- HID support
- UNO R4 Minima
- SWD connector
- UNO R4 WiFi
- Wi-Fi® and Bluetooth® connectivity
- Qwiic connector
- Support for battery-powered RTC
- LED matrix
- Diagnostics for runtime errors
Comparison
Applications
- IoT devices