Skip to main content

Overview

Description

Ceva’s FSP201 sensor hub provides superior planar heading and 6-axis IMU performance ideal for high-volume, cost-conscious consumer robots, XR, 3D audio, and other motion-based devices. The FSP201 application-specific standard product (ASSP) integrates high-performance sensor hub software into the low-power RA2L1 32-bit Arm Cortex M23 MCU.

Features

  • MotionEngine™ 6-axis Sensor Fusion – Provides raw, calibrated and fused sensor orientation data with best-in-class heading accuracy and stability
  • Choose Your Sensor – Low-cost MEMS sensors from top sensor vendors are supported
  • Improved Performance – With our specialized interactive calibration software, top performance is achieved even with low-cost sensors
  • Stabilized Game Rotation Vector – Corrects orientation drift slowly and imperceptibly to the user to maintain immersion
  • Dynamic Calibration – Our algorithms constantly monitor changes in sensor performance and temperature during live operation to deliver the highest performance
  • Intelligent Power Management – Manages sensor states to conserve power without sacrificing quality of motion data
  • Auto-Centering – Dynamically recenters the soundstage in 3D audio applications to eliminate drift
  • Flexible Integration – I2C and simplified UART communication available

Comparison

Applications

  • Robotics
  • 3D Audio
  • XR body tracking​
  • Asset tracking

Documentation

Type Title Date
Product Brief PDF 539 KB
1 item