Skip to main content

iVP Semi Vehicle Control Unit Solution

Provider

Overview

Description

iVP Semi vehicle control unit is a low-cost, high-performance, customizable industrial-grade solution for two-wheel e-mobility applications. The unit can also be used for telematic applications, with ODM support available for end customers. Out-of-box support is now available for the Renesas RA4M2 MCUs.

Image

Features

  • Provides an efficient IoT solution to monitor the live location, battery state of charge (SOC), and alert notifications for theft and accidents.
    • Integrated with an LTE Cat-M1 module made in India.
    • Supports GNSS for location tracking and BLE 5.0 for wireless communication.
    • Free RTOS with over-the-air (OTA) update options.
  • Monitors and controls EV I/Os, including headlight, indicators, engine modes, battery, display, brake status, and sensors.
    • Includes 25 digital I/Os and isolated CAN 2.0 with various protections.
    • Operates within a voltage range of 5V to 15V.
  • Offers robust protection against overvoltage, short circuit, overcurrent, reverse voltage, over-temperature, and tamperproof.

Comparison

Applications

Documentation