Features
- 100MHz Arm Cortex-M33 with TrustZone
- Secure element functionality
- 256kB - 512kB Flash memory and 64kB SRAM with parity and 64kB SRAM with ECC
- 8kB Data Flash to store data as in EEPROM
- 1kB Stand-by SRAM
- Scalable from 48-pin to 100-pin packages
- Capacitive touch sensing unit (CTSU)
- USB 2.0 Full Speed
- CAN 2.0B
- Quad SPI
- SCI (UART, Simple SPI, Simple I2C)
- SPI/I2C multi-master interface
- SDHI and MMC
Description
The Renesas RA4M2 group of 32-bit microcontrollers (MCUs) uses the high-performance Arm® Cortex®-M33 core with TrustZone®. In concert with the secure crypto engine, it offers secure element functionality. The RA4M2 is built on a highly efficient 40nm process and is supported by an open and flexible ecosystem concept—the Flexible Software Package (FSP), built on FreeRTOS—and is expandable to use other RTOSes and middleware. The RA4M2 is suitable for IoT applications requiring vast communication options, future proof security, large embedded RAM, and low active power consumption down to 81µA/MHz running the CoreMark® algorithm from Flash.
Parameters
Attributes | Value |
---|---|
Main CPU | Arm Cortex-M33 |
Program Memory (KB) | 256, 384, 512 |
RAM (KB) | 128 |
Carrier Type | Bulk (Tray), Full Carton (Tray), Tape & Reel |
Supply Voltage (V) | 2.7 - 3.6 |
I/O Ports | 30, 44, 78 |
DRAM I/F | No |
Temp. Range (°C) | Ta = -40 to +105 |
Operating Freq (Max) (MHz) | 100 |
Ethernet speed | No |
EtherCat (ch) (#) | 0 |
USB FS (host ch/device ch) | ( 1 / 1 ) |
USB HS (host ch/device ch) | ( 0 / 0 ) |
USB SS (host ch/device ch) | ( 0 / 0 ) |
SCI or UART (ch) | 6 |
SPI (ch) | 1 |
I2C (#) | 1, 2 |
CAN (ch) | 1 |
CAN-FD (ch) | 0 |
Wireless | No |
SDHI (ch) | 0, 1 |
High Resolution Output Timer | No |
PWM Output (pin#) | 16 |
32-Bit Timer (ch) | 4 |
16-Bit Timer (ch) (#) | 4 |
Standby operable timer | Yes |
Asynchronous General Purpose Timer / Interval Timer (ch) | 6 |
16-Bit A/D Converter (ch) | 0 |
14-Bit A/D Converter (ch) | 0 |
12-Bit A/D Converter (ch) | 7, 9, 13 |
24-Bit Sigma-Delta A/D Converter (ch) | 0 |
12-Bit D/A Converter (ch) | 2 |
8-Bit D/A Converter (ch) | 0 |
Capacitive Touch Sensing Unit (ch) | 4, 7, 12 |
Image Codec | No |
Segment LCD Controller | No |
Security & Encryption | Unique ID, TRNG, AES, ECC, RSA, DSA, SHA224/SHA256, Tamper Detection, Arm TrustZone |
Application Block Diagrams
|
Dual-Needle Gauge
Dual-needle gauge displays two real-time values for fast, intuitive analog monitoring.
|
|
Universal NFC Wireless Charger
This NFC charger enables the wireless charging of small battery-powered devices ensuring compatibility and user convenience.
|
|
Servo Motor Control for Robot Limbs
Servo motor control ensures precision, compact design, flexible motion, reduced costs, and efficient robotics.
|
|
Elevator Control System
Elevator control system with integrated real-time communication with main control, in/call, and out/call.
|
|
Infusion Pump
The infusion pump ensures controlled drug delivery with high stability, accuracy, and long-lasting battery life.
|
|
IO-Link Sensors
This system enables smart sensor control via IO-Link communication.
|
|
Portable Wi-Fi Controlled RGBW Lighting
Portable RGBW lighting system with Wi-Fi control, USB-C power, and easy, flexible installation.
|
|
Smart Voice-Controlled Clotheshorse with Connectivity
Smart clotheshorse system provides multiple control options with efficient power for easy laundry drying.
|
|
Voice Activated DALI Lighting Controls
One-chip DALI lighting control design with multi-language voice activation and optimized power.
|
Additional Applications
- Enhanced security (fire detection, burglar detection, panel control)
- Metering (electricity, automated meter reading)
- Industry (robotics, door openers, sewing machines, vending machines, UPS)
- HVAC (heating, air conditioning, boiler control)
- General purpose
Applied Filters:
Filters
Software & Tools
Sample Code
Simulation Models
Introducing the RA4M2 Group of 100MHz Arm® Cortex®-M33 core general-purpose 32-bit microcontrollers (MCUs). These MCUs deliver lowest active power, industry-leading performance and security for IoT applications.
Kickstart IoT and embedded systems development using Renesas EK-RA4M2 and EK-RA4M3, Evaluation Kits for RA4M2 and RA4M3 MCU Groups. Familiarize yourself with the kit architecture, key features, quick start example project, and many useful resources to begin innovating quickly.
The Renesas RA Family of 32-bit MCUs is designed to help device developers create the next generation of secure IoT devices. They are low power, have a wide variety of peripherals and connectivity options, and sport the latest HMI to help end customers have an immersive experience.
Introduction to the evaluation kits for the Renesas Advanced Microcontrollers. Select from an assortment of ecosystem-ready kits to jumpstart developing your next embedded systems or IoT design. All the kits feature serial connectivity on-board debugging interface and provide unhindered native access to all MCU IO pins.
Learn how Renesas can help you navigate the daunting world of security and assist you with designing security in from the start to avoid costly mistakes and redesigns.
Additional Videos
Events & Webinars
News & Blog Posts
Blog Post
Jan 28, 2022
|
Blog Post
Feb 3, 2021
|