Skip to main content

Portable Wi-Fi Controlled RGBW Lighting

Overview

Description

This portable red, green, blue, and white (RGBW) lighting system, featuring Wi-Fi control and a USB-C power supply, is ultra-flexible and easy to install. Renesas offers a complete design for RGB lighting, which also supports cold and warm white general lighting for versatile applications.

System Benefits​:

  • Complete design for RGBW lighting supporting both color and general lighting needs.
  • Enables easy connection to standard LED bars or strips.
  • Offers remote Wi-Fi control via smartphone for convenient operation.
  • Integrates seamlessly into existing Wi-Fi networks or connects directly to a smartphone in AP mode.
  • Powered by a single, ubiquitous USB-C power supply for simplicity.
  • Supports an extendable setup with additional lighting units for greater coverage.
  • Ultra-portable, compatible with standard USB-C power banks for on-the-go use.

Comparison

Applications

Block Diagram

Select a block to discover products for your design

Test This Board Remotely

Available on Lab on the Cloud, use our PC-based GUI to instantly start configuring and testing designs in our virtual lab, no physical board needed.
4:3 ratioSheet.69Sheet.1Sheet.2Sheet.3Sheet.4EU111EU111EU111USB-C PD ControllerUSB-C PD ControllerUSB-C PD Controller5A Buck Regulator5A Buck Regulator5A Buck RegulatorCurrent Sense Amplifier G=20Current Sense Amplifier G=20Current Sense Amplifier G=20Wi-Fi ModuleWi-Fi ModuleWi-Fi ModuleLight SensorLight SensorLight SensorTemperature RH SensorTemperature RH SensorTemperature RH Sensor1A Buck Regulator1A Buck Regulator1A Buck Regulator 5V5V5V PWMPWMPWMLED BarLED BarLED BarShunt.29Sheet.30Sheet.31Sheet.32Shunt.33Sheet.34Sheet.35Sheet.36InputLEDs RGBSheet.40Sheet.41Sheet.43Sheet.44Sheet.46Sheet.472.4GHz Antenna2.4GHz Antenna2.4GHz AntennaUSB PlugSheet.50Sheet.51Sheet.52Sheet.53Sheet.54Connector 1.162Connector 1.162.60Connector 1.162.61Connector 1.162.62Connector 1.162.63Connector 1.162.64Connector 1.162.65Connector 1.162.66Sheet.67Sheet.68Sheet.70LDOLDOLDOSheet.72Sheet.73Sheet.75Sheet.76Sheet.77Sheet.78Sheet.79Sheet.81Sheet.82Sheet.83Sheet.84Sheet.86Sheet.87Sheet.88Sheet.89Sheet.90Sheet.91Sheet.92Sheet.93Sheet.94Sheet.95Sheet.96Sheet.97Sheet.98Sheet.99Sheet.100Sheet.101Power SwitchPower SwitchPower Switch18-24V18-24V18-24VShunt (+Fuse)Shunt (+Fuse)Shunt (+Fuse)OR1OR1OR11,4Amax1,4Amax1,4Amax5V 3Amax5V 3Amax5V 3Amax5V 50µ Amax5V 50µ Amax5V 50µ Amax3V3 100mAmax3V3 100mAmax3V3 100mAmax 2V8max2V8max2V8max320mAmax320mAmax320mAmax300µAtyp300µAtyp300µAtyp25µAmax25µAmax25µAmaxSheet.11624V In24V In24V InSheet.120Sheet.118Sheet.26Connector 1.162.121Op Amp ComparatorSheet.123Sheet.124DriverSheet.126Sheet.127Sheet.1282V8max2V8max2V8maxConnector 1.162.132Connector 1.162.133Negative Power RailLine.758Line.759Sheet.141Sheet.142Sheet.143RRRGGGBBB 4444Sheet.149Sheet.150Control MCUControl MCUControl MCU VddVddVddSCISCISCII2CI2CI2CADCADCADC ADCADCADC PWMPWMPWM
Exiting Interactive Block Diagram

Support

Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?