Overview
Description
An infusion pump is a medical device that delivers fluids, such as medications and nutrients, into a patient's body in a controlled manner. It regulates the infusion drops or flow rate to ensure even distribution and accurate, safe delivery of the drug.
This infusion pump design offers high stability and accuracy to guarantee effective medical therapy and safety, with a long battery life for continuous infusion.
System Benefits:
- High-performance 100MHz Arm® Cortex®-M33 core MCU with rich connectivity, ideal for IoT applications.
- Ultra-low power Wi-Fi SoC for wireless communication, enhancing operational life and power efficiency.
- High voltage GreenPAK™ programmable mixed-signal matrix supports the stepper motor with full-stepping, half-stepping, and microstepping for precision control and smooth operation.
- High-resolution position sensor IC and high-performance op amp ensure system accuracy.
Comparison
Applications
Available on Lab on the Cloud - Use our PC-based GUI to instantly start configuring and testing.
Launch Lab on the CloudAC/DC
Products
Buck Regulator
Products
LDO
Products
Wi-Fi Module
Products
Timer
Products
MCU
Products
HVPAK
Products
Boards & Kits
Op Amp
Products
Position Sensor
Exiting Interactive Block Diagram