Overview
Description
This smart clotheshorse system provides multiple control options, including voice control, Wi-Fi, Bluetooth® Low Energy (LE), and touch button control. The design features AC/DC circuitry, a buck regulator, and an LED driver to power the MCU, LED, and other peripheral modules. It also integrates N-channel MOSFETs and half-bridge drivers, providing a comprehensive and efficient approach to modern laundry drying management.
System Benefits:
- Supports voice recognition, Wi-Fi, and Bluetooth LE for versatile and convenient operation.
- Utilizes a 100MHz Arm® Cortex®-M33 with capacitive touch sensing unit (CTSU) and voice recognition firmware.
- High-performance power devices ensure efficient power and LED control.
Comparison
Applications
Available on Lab on the Cloud - Use our PC-based GUI to instantly start configuring and testing.
Launch Lab on the CloudBuck LED Driver
Products
Main System Control
Products
Boards & Kits
MOSFET Driver
Products
MOSFET
Wi-Fi Bluetooth Module
Products
Boards & Kits
Buck
Products
GreenPAK LCD Driver
Products
Documentation
Digital Offline PWM Controller
Products
Photocoupler
Products
Exiting Interactive Block Diagram