Skip to main content

Voice Activated DALI Lighting Controls

Overview

Description

Digital Addressable Lighting Interface (DALI) is a dedicated lighting control protocol for intelligent lighting systems, widely adopted in commercial and building lighting control applications. DALI-2, the latest iteration, enables network-based lighting control for building automation applications and is designed to comply with the IEC 62386 Version 2 (DALI-2) standard when paired with suitable hardware. The DALI-2 standard enhances the original DALI protocol by improving control over brightness, glare, and color rendering while also introducing multi-vendor interoperability.

System Benefits​:

  • The light control MCU offers a one-chip solution for DALI/DMX512 and PWM dimming controls.
  • The voice module supports offline voice control in multiple languages.
  • High-performance AC/DC and DC/DC optimized for lighting applications.

Comparison

Applications

  • Commercial lighting
  • DALI-2 systems
  • Building automation

Block Diagram

Select a block to discover products for your design

Available on Lab on the Cloud - Use our PC-based GUI to instantly start configuring and testing.

Launch Lab on the Cloud
4:3 ratio Non-Renesas Component.119 Sheet.1 Sheet.2 Sheet.3 Sheet.4 CN252 CN252 CN252 AC Power Source Sheet.9 Alternating Current Sheet.11 Sheet.12 Diode.316 Sheet.14 Sheet.15 Sheet.16 Sheet.17 Sheet.18 Sheet.19 Sheet.20 Sheet.21 Sheet.22 Sheet.23 Sheet.24 Sheet.25 Solid State Lighting Driver Solid State Lighting Driver Solid State Lighting Driver HV MOS HV MOS HV MOS Transformer Line.841 Inductor Air Core.509 Sheet.31 Sheet.32 Sheet.33 Sheet.34 Sheet.35 Sheet.36 Sheet.37 Sheet.38 Sheet.39 Line.29 Inductor Air Core.212 Sheet.42 Sheet.43 Sheet.44 Sheet.45 Sheet.46 Sheet.47 Sheet.48 Sheet.49 Sheet.50 Diode Diode Diode Diode Sheet.53 Sheet.54 Sheet.55 Photocoupler Photocoupler Photocoupler Sheet.102 Sheet.97 Sheet.59 Sheet.60 Sheet.61 Sheet.62 Sheet.63 Darlington.651 Sheet.65 Darlington.254 Resistor - Fixed Sheet.104 Sheet.98 Sheet.68 Sheet.69 Sheet.70 Sheet.71 Darlington.651 Sheet.73 Darlington.254 Sheet.75 Sheet.76 Resistor - Fixed Sheet.106 Sheet.99 Sheet.78 Sheet.79 Sheet.80 Sheet.81 Darlington.651 Sheet.83 Darlington.254 Sheet.85 Sheet.86 Resistor - Fixed Sheet.108 Sheet.100 Sheet.88 Sheet.89 Sheet.90 Sheet.91 Darlington.651 Sheet.93 Darlington.254 Sheet.95 Sheet.96 Resistor - Fixed Sheet.110 Sheet.111 Sheet.112 Sheet.113 W W W B B B G G G R R R LDO LDO LDO Heart Rate & Sp02 Sensor Heart Rate & Sp02 Sensor Heart Rate &Sp02 Sensor ToF Sensor ToF Sensor ToF Sensor Voice Module Voice Module Voice Module Photocoupler x2 Photocoupler x2 Photocoupler x2 Host Host Host Sheet.149 Sheet.141 Sheet.142 Sheet.143 Sheet.144 Sheet.145 Darlington.651 Sheet.147 Darlington.254 Sheet.177 Sheet.160 Sheet.161 Sheet.162 Sheet.163 Sheet.164 Darlington.651 Sheet.166 Darlington.254 Sheet.181 Sheet.183 Sheet.188 Sheet.189 Sheet.190 Sheet.191 Sheet.192 Sheet.193 Sheet.194 Sheet.195 Sheet.196 Sheet.197 Sheet.198 Sheet.199 Sheet.200 Sheet.201 Sheet.202 Sheet.203 Sheet.204 Sheet.205 Microphone Sheet.207 Sheet.208 Speaker speaker_8_ Sheet.211 Sheet.212 Sheet.213 Sheet.214 Sheet.215 Sheet.216 Sheet.217 Sheet.218 Sheet.219 Sheet.220 Sheet.221 Sheet.222 Sheet.223 3.3V/0.5Amax 3.3V/0.5Amax 3.3V/0.5Amax 3.3V/250mAmax 3.3V/250mAmax 3.3V/250mAmax 2 2 2 2 Sheet.228 3.3V/55mAtyp 3.3V/55mAtyp 3.3V/55mAtyp TX TX TX RX RX RX 2 2 2 2 Sheet.234 5V 5V 5V Vled Vled Vled AC/DC AC/DC AC/DC Sheet.238 Sheet.239 Sheet.240 Sheet.241 Sheet.242 Sheet.243 Sheet.244 Sheet.245 Connector 1.170 Connector 1.170.247 AC Line AC Line AC Line Sheet.249 Connector 1.170.250 Connector 1.170.251 Connector 1.170.252 2 2 2 2 Sheet.260 DALI DALI DALI Iw Iw Iw lblu lblu lblu lgre lgre lgre lred lred lred Sheet.268 2 2 2 2 Sheet.271 DALI Bus DALI Bus DALI Bus Sheet.273 Sheet.274 Sheet.275 FB *4 FB *4 FB *4 Connector 1.170.277 Sheet.278 Light Control MCU Light Control MCU Light Control MCU I2C I2C I2C PWM PWM PWM PWM PWM PWM PWM PWM PWM PWM PWM PWM SPI SPI SPI DALI DALI DALI Sheet.281 iW380 * x4 for RGBW Solid State Lighting Driver for RGBW x4 Solid State Lighting Driverfor RGBW x4 VIN VIN VIN FB FB FB PWM PWM PWM
Exiting Interactive Block Diagram