Skip to main content
View
View

Description

Cyberon DSpotterNLU (Natural Language Understanding) is a local free speech control solution that runs on MCU platforms by combining the technologies of speech recognition and natural language processing. Users don’t need to memorize specific command terms and can give their voice commands in a natural and intuitive way. Cyberon provides friendly tools for developers to create their applications simply by text input, no training data is required. DSpotterNLU is available for Renesas RA8 MCUs.

Image

Features

  • Local free speech control algorithm, no network connectivity needed
  • Supporting complex voice commands and various expressions
  • Quick customization by text input
  • Global language support for 44+ languages worldwide
  • High recognition performance with Arm® Helium™ optimization
  • Small footprint (typically Flash: 250KB ~ 900KB, RAM: 200KB ~ 230KB) and multiple options
  • Friendly tools for creating recognition keywords and NLP (Natural Language Processing) rules, no-prior neural network knowledge needed

Comparison

 

Applications

 
  • IoT devices
  • Home appliances
  • Wearable/Hearable devices
Type Title Date
Product Brief PDF 382 KB 日本語
1 item
 
RA8 Series CM85-based MCUs Running Cyberon NLU

The RA8 is the industry’s first series of Arm® Cortex®-M85 MCUs that are the ideal platform for voice-enabled edge and endpoint devices. Cyberon’s Natural Language Understanding software leverages the exceptional performance of RA8 MCUs, as well as the secure, low-power operation.