Skip to main content

Overview

Description

The Renesas Fleet Tracker (FT) is a small and reliable GPS and Cat M1/NB-IoT fleet tracking unit, based on a proven design and years of field experience. Development and enhancement are made easy and straightforward through the Renesas RA MCU Family and e2 studio development software, coupled with GT&T Engineering's architecture and domain experience.

Market Advantage

  • Ready-to-Manufacture solution
  • Based on a reliable proven design
  • Ready-to-Go when coupled with GT&T Engineering's software offering and can be tailored to customer needs
  • Access to GT&T's engineering and market know-how
  • Great ROI, as it generally outlives the assets it tracks
  • Minimizes R&D investment

Features

  • Based on Renesas' RA6M3 Family of microcontrollers with Renesas analog and power management products
  • Firmware development supported by Renesas' e2 studio, Flexible Software Package (FSP) and FreeRTOS
  • Supports direct interfacing to analog fuel level senders in truck tanks
  • Possesses 9 Degrees-of-Freedom (9DOF), sensor for driver behavior analysis and monitoring
  • Designed to resist power fluctuations: overvoltage, overcurrent, reverse polarity protection
  • Undervoltage cut-off to avoid draining a vehicle's battery
  • Logs locations while out of communications coverage
  • Avoids "hung system" phenomena, which plagues other products
  • Firmware Over-the-Air (FOTA) upgrade
  • Can be used for non-fleet IoT applications, as a communications adaptor board

Comparison

Applications

  • Fleet and asset tracking applications for the telematics, transportation, and logistics markets
  • IoT applications such as monitoring generators and pumps, and as a WAN communications device

Software

Software & Tool Pages

Software title
Software type
Company
RA Flexible Software Package (FSP)
FSP is an enhanced software package designed to provide easy-to-use, scalable, high-quality software for embedded system designs using Renesas RA Family of Arm Microcontrollers. Note: FSP with e² studio Installer (Platform Installer) will install the e² studio tool, FSP packs, GCC toolchain, and Segger J-Link drivers required to use this software. No additional installations are required.
Software Package Renesas
e² studio
Eclipse-based Renesas integrated development environment (IDE). [Support MCU/MPU: RA, RE, RX, RL78, RH850, Renesas Synergy, RZ]
IDE and Coding Tool Renesas
2 items

Documentation

Type Title Date
Product Brief PDF 382 KB
Flyer Log in to Download PDF 422 KB
2 items

Videos & Training

GT&T Asset and Fleet Tracking

The GT&T Fleet and Asset Tracker is a small and reliable GPS fleet tracker, with CATM1 LTE and BLE connectivity that helps track and log physical asset locations based on the Renesas RA6M3 processor family.