Skip to main content

TES Guiliani – Graphical UI Solution

Overview

Description

Guiliani is a powerful, yet easy-to-use, modern, object-orientated, and customizable software for creating stylish Graphical User Interfaces (GUI) quickly. Out-of-box support is available for the RA family of 32-bit MCUs. Additionally, TES also provides quality design services.

Features

  • Highly dynamic run-time-engine concept = Fast time-to-market
  • Modern object-orientated approach = Intuitive workflow
  • Innovative Data-Pool concept = Easily link your data and events to the GUI
  • Vast range of graphics assets such as widgets, skins, fonts, languages, charts, etc.
  • Powerful WYSIWYG PC Streaming Editor including simulator
  • Flexible business models to meet your requirements
  • Best-in-class utilization of the D/AVE graphics accelerators = TES IP
  • Bidirectional text, e.g., Arabic, output as well as input. Grow your market!

Comparison

Applications

  • White goods, appliances, HVAC
  • Industrial, test and measurement
  • Consumer electronics
  • Medical and fitness
  • Automotive and transportation

Documentation

Type Title Date
Product Brief PDF 1.36 MB
Presentation Log in to Download PDF 3.28 MB
2 items

Videos & Training

Guiliani on Renesas RA6 Webinar Available Now!

Renesas Electronics and TES Electronic Solutions are proud to jointly launch Guiliani on the RA6 MCU family. Contact us NOW to be first to use this powerful and yet cost-effective solution to easily create stylish embedded Graphical User Interfaces (GUI) on RA6! Here is a detailed webinar:

https://info.renesas.com/en-easily-create-stylish-gui-on-ra6m3-webinar