Skip to main content

Provider

Overview

Description

This PerCV.ai application software solution provides real-time QR code scanning functionality using an image sensor to detect QR codes within the coverage area. The non-disruptive, vision-only technology has tolerance to 3-axis rotations. Acquired information can display product data for optimal and automatic setting adjustments. The solution runs on the Renesas RA8D1 MCU, one of the first Cortex-M85 MCUs in the market with Arm HeliumTM technology.

Image
Irida Labs QR Scanning

Features

  • Robust, real-time optical QR code detection and decoding
  • Non-disruptive, vision-only QR scanning
  • Vision AI at the edge: all the processing done at the endpoint using RA8D1
  • Plug and play, easily deployable, compact dimensions
  • Cost effective and low power consumption
  • Multiple QR detections supported at once 
  • Hardware and software solution

Comparison

Applications

Documentation