Skip to main content

Kudelski IoT Device Security Discovery

Overview

Description

Kudelski IoT Labs evaluates devices, systems, and semiconductors to highlight the security gaps that could impact integrity, availability, or data confidentiality and ensure the security lifecycle is properly managed over time. We take a 360° approach to device security to help you create a security architecture that addresses your key threats, test your product against defined security requirements (often determined in a threat assessment) to identify vulnerabilities and provide an evaluation report containing mitigation recommendations to improve security and address identified risks. The use of secure chipsets like the RA family of MCUs in combination with Device Security Discovery gives device manufacturers a powerful tool to meet the security requirements of standards and regulations. 

Features

  • Authenticity: Prevent data falsification by masquerading identity
  • Integrity: Avoid malicious modification of a device
  • Non-repudiation: Provides proof of the integrity and origin of data​​
  • ​Confidentiality: Verify that data and code does not leak, meet GDPR requirements
  • Availability: Ensure a service can be reached
  • ​Authorization: Prevent unauthorized actions

Comparison

Applications

IoT devices and systems

Documentation

Type Title Date
Product Brief PDF 300 KB
1 item