Skip to main content

Overview

Description

The LDRA tool suite® is a flexible platform for producing safety, security, and mission-critical software in an accelerated, cost effective and requirement-driven process. The tool suite’s open and extensible architecture integrates software life-cycle traceability, static and dynamic analysis, unit test and system-level testing on virtually any host or target platform. The LDRA tools suite integrates with multiple toolchains – including CS+ and e2 studio – and supports the Renesas RZ Family of MPUs, RA, RX and RL78 Family of MCUs through LDRA target license packages.

Image

Features

  • The core components of the tool suite are available in several configurations that align with common software development needs
  • A comprehensive set of add-on capabilities are available to tailor the solution for any project. The LDRA tool suite® is certified to the following standards by SGS-TÜV Saar and TÜV SUD: IEC 61508, ISO 26262, IEC 62304, EN 50128

Comparison

Applications

  • Automotive
  • Consumer electronics
  • Energy
  • Industrial automation
  • Medical devices
  • Rail transportation

Documentation

Type Title Date
Product Brief PDF 508 KB
1 item