Skip to main content
View
View

Overview

Description

BACnet Secure Connect (BACnet/SC) is an addendum to the existing BACnet specification and uses the Transport Layer Security (TLS) protocol which ensures bug-proof and tamper-proof communications. TLS is also widely used as the foundation for secure internet access (https) in IT. On RA series CPUs with an encryption engine, this is automatically used by the stack* to encrypt communication according to the BACnet/SC standard.

*Third-Party Product: Software stack from CS-Lab | Powered by MBS

Image

Features

  • Building automation for optimum protection
  • Minimizing risk to safeguard critical infrastructures
  • Failover mechanism
  • Topology significantly simplifies configuration, commissioning, and administration
  • Encryption and certificates
  • Transport Layer Security (TLS)

Comparison

Applications

  • Infrastructure/Supply chain safeguards
  • Building automation
  • Supply guarantee directives, such as the European Program for Critical Infrastructure Protection (EPCIP)

Documentation

Type Title Date
Product Brief PDF 162 KB
1 item