Skip to main content

Overview

Description

The MBS DALI stack helps developers develop DALI-compatible operating devices such as push buttons or lights and control devices such as light sensors or motion sensors with one or more DALI control units in a very short time. It simplifies the development process for DALI 2.0 while significantly reducing development times and costs. Out-of-box support is now available for the RA family of MCUs.

Features

  • Simplifies and speeds up the development of devices compatible with DALI 2.0
  • Significantly reduces development costs
  • Provides the core functions and software components needed for the development of control and operating devices compatible with DALI 2.0
  • The application program communicates with other DALI control and operating devices via the stack API function
  • Users require no DALI knowledge for this, they can concentrate fully on the actual application

Comparison

Applications

  • Lighting management
  • Building solutions
  • Lighting control in large buildings

Documentation

Type Title Date
Product Brief PDF 153 KB
1 item

Videos & Training

DALI 2 on RA MCUs by MBS

Field-proven MBS Software speed up the development of compatible devices according to DALI 2 standard on RENESAS RA2L1 MCU Group Evaluation Board