Skip to main content
Renesas Electronics Corporation

Provider

Overview

Description

monoZero is a flexible, cutting-edge IoT development board developed by Meritech's monoZ. Its compact and versatile design, coupled with the Renesas RA6M5 MCU and LTE Cat-M1 module, ensures seamless global usability for a wide range of IoT applications. By leveraging the monoZ:SDK libraries, firmware development becomes more efficient, significantly reducing design cycle and enabling faster time-to-market for your IoT projects. With monoZero, users can streamline the time and cost-intensive proof of concept (POC) phase to accelerate product development.

Image
monoZero with RA6M5

Features

  • Supports variety of peripherals including I2C, SPI, UART, GPIO, and CAN
  • SDK supports multiple network communication protocols (LwM2M, MQTT, and HTTP)
  • Lowest power consumption with Power Saving Mode (PSM) and eDRX 
  • Quick trial of IoT ideas: monoZero add-on board provides various functions
  • Global evaluation: Supports radio certification (PTCRB, GCF, FCC, ISED, MIC/Japan), and safety standards (CE, UKCA)
  • Compatible with 1NCE network

Comparison

Applications

Documentation