Overview
Description
monoZ:Jet is a powerful System-on-Module (SOM) developed by Meritech's monoZ, designed to help enterprises seamlessly add IoT capabilities to their products. The compact monoZ:Jet enables low-power wide-area (LPWA) communication in space-constrained designs with Renesas RA0E1 MCUs and Quectel’s Global LTE Cat-M1/NB-IoT module. It provides easy connectivity to the 1NCE network and Meritech’s monoZ:Link, allowing businesses to reduce the cost and complexity of IoT integration while accelerating product development.
Features
- Easy integration with no additional configuration setting required, simple serial API for host communication
- Minimal power consumption in low power mode (15µA in sleep mode)
- Network and IoT-PF connectivity risk mitigation
- Modem compliant to FCC/CE/GCF/PTCRB/IC/RCM/KC/JATE/TELEC/ICASA supporting global use
- Compact form factor: 35 x 42 mm
- Supports 1NCE network and monoZ:Link IoT platform
Comparison
Applications
- Industrial IoT
- Battery monitoring
- Agriculture IoT
- Smart city
- Smart sensor
- Consumer IoT