Overview
Description
Quantropi’s® QiSpace™ for IoT application security provides modular cryptographic capabilities provided via MASQ™, QEEP™ and SEQUR™. Optimized for constrained IoT systems, QiSpace™ enables quantum security at the application level to protect data and communications in a manner independent of communications protocols. QiSpace™ for IoT application security is available for the Renesas RA family of MCUs.
Features
- MASQ™
- Crypto-agile suite of PQC algorithms providing authentication and key exchange with smaller signature sizes and better performance
- QEEP™
- Quantum-secure symmetric encryption with a small dynamic code footprint
- Variable key lengths up to 1024 bits with no performance degradation
- SEQUR™
- Quantum random number generated and delivered quantum-securely for the strongest keys
Comparison
Applications
- Aerospace
- Automotive
- Industrial IoT
- Infrastructure
- Medical
- Telecom