Skip to main content

Overview

Description

Professional, ticketed support for THREADX and related middleware (formerly known as Microsoft Azure RTOS and Express Logic THREADX) is available from RTOSX. Leverage decades of RTOS domain expertise, including creating THREADX and associated middleware to enhance your professional development efforts—no entity is more experienced and dedicated than us. The RTOSX team is here to help developers across the full range of the RA Family and RX Family of MCUs and RZ Family of MPUs.

Image

Features

  • Fully ticketed professional support with a Service Level Agreement (SLA)
    • Prevents project stalls and allows developers to focus on the application
    • Ensures a same-day response and swift issue resolution
    • Proactively alerts developers to significant issues from THREADX open-source community
  • Developer Support Package (smaller development teams)
  • Enterprise Support Package (support for the entire organization)
  • Support associated middleware components, such as FILEX, GUIX, NETX DUO, and USBX
  • Extended long-term support for specific versions of THREADX
    • Extends up to 10 years of support from start of service
  • THREADX resource center access, which includes new THREADX knowledge base, repository guide, quick reference, user guide and training materials

Comparison

Applications

  • Industrial IoT
  • Smart cities
  • Smart homes
  • Smart sensors
  • Consumer electronics

Documentation

Type Title Date
Product Brief PDF 475 KB
1 item