Skip to main content

Overview

Description

Bsmart is a single-site in-system programmer that can work with USB, LAN, or Bluetooth® connection. Graphical User Interface for easy usage. Thanks to its compact size, it is a true-portable solution to operate on a target device during post-production or post-sales processes. Bsmart BASE and PRO support RA Family, RX Family, and RL78 Family MCUs.

Features

  • Support range of Renesas MCUs (RA, RX, RL78), automotive and legacy products  
  • LAN, USB, and Bluetooth connection and control:
    • User-friendly GUI
    • SDK/API: DLL in C/C++ and C#
    • Command line control
  • Data protection with user’s firmware encryption
  • Device security features supported
  • Dynamic memory: Change firmware content dynamically for, i.e., serial numbering
  • Board supply voltage and current up to 12V and 1A
  • Pocket-sized format: 128mm x 70mm x 18mm without battery pack
  • Optional battery pack for full portability

Comparison

Applications

  • In-system programming
  • Handheld instruments for in field-programming
  • Laboratory applications
  • Industry 4.0

Documentation

Type Title Date
Product Brief PDF 485 KB
1 item