Skip to main content

Overview

Description

RASynBoard is a tiny (25mm x 30mm), ultra-low power, edge AI/ML board, based on Syntiant’s NDP120 Neural Decision Processor, Renesas’ RA6M4 host MCU, and DA16600 Wi-Fi/Bluetooth® combo module. An onboard digital microphone, IMU motion sensor, and SPI Flash memory allow running highly efficient AI models using acoustic and motion sensor data. For further flexibility, a battery and USB Type-C device connectors facilitate stand-alone use, while a compact under-board connector enables integration with custom OEM boards and additional sensors. This solution was developed in conjunction with Avnet, please contact Avnet for purchasing and customer support of the board.

Image

Features

  • Uses power-efficient AI/ML to improve reliability, accuracy, performance and efficiency
  • Tiny, battery-powered, wireless-connected (Wi-Fi/Bluetooth Low Energy) smart sensor sub-system
  • Flexible low-power development platform, with solution-ready core board and development-ready expansion IO board

Comparison

Applications

  • Accelerated edge AI and ML devices
  • Industrial smart sensors
  • Smart factory
  • Motor predictive maintenance
  • Always-on sound detection and sensor fusion

Documentation

Type Title Date
Product Brief PDF 394 KB
1 item