Skip to main content

Overview

Description

wolfMQTT library is a client implementation of the MQTT written in C for embedded use. It supports SSL/TLS via the wolfSSL library. From this, it can provide the security that the MQTT protocol lacks. It supports all Packet Types, all Quality of Service (QoS) levels 0-2 and supports SSL/TLS using the wolfSSL library. This implementation provides support for MQTT v5.0 and is based on MQTT v3.1.1. Additionally, there is also client support for MQTT-SN (Sensor Network) wolfMQTT supports the Renesas RA family, RX family, and RZ family.

Features

  • Supports MQTT specs v3.1.1 and v5.0
  • QoS Levels 0-2
  • Support for TCP or TLS
  • Message integrity, security are still available (via the wolfSSL library)

Comparison

Applications

  • Smart Home, Energy, and Grid
  • Automotive – ECUs, Telematics, and Infotainment Systems
  • Industrial Automation: Controllers to Sensors
  • Avionics – Engine Controllers

Documentation

Type Title Date
Product Brief PDF 221 KB 日本語
1 item