Skip to main content

Overview

Description

Discover the flagship of the Synergy™ microcontroller (MCU) family, develop seamlessly with the Synergy Platform, and implement special functions with the expansion board.

Part number of this kit has been changed. The new part number shall be used for orders. The old part number will continue to be referenced across the documentation. Refer to the look-up table for old/new part numbers.

Kit Contents

  • DK-S7G2 main board
  • DK-S7G2 breakout board
  • Detachable 4.3-inch resistive touch WQVGA (480 x 272) TFT LCD panel
  • Detachable CMOS VGA camera module
  • Quick Start Guide
  • One USB Type A to Micro-B cable
  • One Ethernet cable
  • Multi-region 5V power supply (not available in shipments starting March 2022)

System Requirements

  • Microsoft® Windows® 7 or 10 with Intel® Core™ family processor or equivalent running at ≥2.0GHz
  • ≥8GB system RAM
  • ≥2GB free hard drive space
  • ≥2 USB 2.0 ports
  • Internet connection

Knowledge Base

Features

  • Modular design with full pin access to the S7G2 MCU Group
  • Accelerate code development with the tightly integrated and qualified Synergy Software Package (SSP)
  • View, step through and debug code with the e2 studio ISDE from Renesas or IAR Embedded Workbench® for Renesas Synergy
  • USB, Ethernet, CAN, Bluetooth® Low Energy (BLE) and Pmod™ connectors for third party, off-the-shelf and custom multi-function boards
  • Human machine interface (HMI) functionality with a capacitive touch sensing unit (CTSU), 4.3-inch WQVGA (480 x 272) resistive touch TFT LCD display, VGA camera interface, and GUIX Studio™ for developing user interface screens
  • Security and encryption functions for secure data communications and storage, supporting industry standard algorithms such as AES, DSA, 3DES, RSA, SHA, and GHASH
  • Safety features including hardware diagnostics, memory protection and watchdog timeout
  • DIP switches for easy, error-proof configuration and auto LED indication, ensuring routing is correct for the desired configuration of signals
  • Debugging and programming with J-Link® OB on-board

Applications

Documentation

Design & Development

Software & Tools

Software & Tools

Software title
Software type
Company
QuickConnect Platform
QuickConnect platform enables fast prototyping by providing compatible hardware and software building blocks.
Software and Hardware Development Tools Renesas
1 item

Software Downloads

Type Title Date
PCB Design Files Log in to Download ZIP 16.21 MB 日本語
PCB Design Files Log in to Download ZIP 47.42 MB
2 items

Sample Code

Product Options

Applied Filters: