Skip to main content
Order Now

Overview

Description

LTE IoT includes the very latest cellular technologies Cat-M1 and Cat-NB1 (NB-IoT), both are ideal for connecting IoT devices and sensors to 4G LTE cellular networks globally. AE-CLOUD2 enables connection of those IoT devices to cloud service providers with minimum effort.

Part number of this kit has been changed. The new part number shall be used for orders. The old part number will continue to be referenced across the documentation. Refer to the look-up table for old/new part numbers.

Kit Contents

  • S5D9 microcontroller (MCU) board
  • 802.11 b/g/n Wi-Fi board
  • LTE CAT-M1 and NB1 cellular Arduino shield
  • Cellular antenna
  • GPS antenna
  • 1 Ethernet cable
  • 2 x A male to Micro-B 1ft USB cables

Useful Links

System Requirements

LTE IoT Cellular Technologies

AE-CLOUD2 can be used anywhere in the world, as it has support for Cat-M1, Cat-NB1, 2G/EGPRS, as well as GPS. The kit complies with global regulatory certifications for FCC, CE, RoHS, WEEE, and Japan MIC. The AE-CLOUD2 kit has been designed to work with CAT-M and NB-IoT networks. Users should check that these networks are supported by cellular providers in their region and have the ability to configure the modem to establish a connection to an available regional network through a local cellular provider.

Cloud Services

The AE-CLOUD2 kit with the Cloud Connectivity Application Projects can help you quickly connect to the cloud service of your choice.

Knowledge Base

Features

The Renesas Synergy AE-CLOUD2 enables rapid evaluation, prototyping and development of global LTE IoT cloud connected applications using the Synergy Platform. Using the AE-CLOUD2 kit, developers can easily connect IoT sensor devices to major cloud services globally using the most effective cellular IoT protocols today — Cat-M1 and Cat-NB1. It features the S5D9 MCU Group, the superset of the S5 MCU series. AE-CLOUD2 includes a variety of sensors such as lighting, microphone, temperature, humidity, pressure, air quality, geomagnetic, accelerometer, and gyroscope.

Applications

Documentation

Design & Development

Software & Tools

Software Downloads

Type Title Date
PCB Design Files Log in to Download ZIP 9.34 MB 日本語
1 item

Sample Code