Overview
Description
Evaluate all features of the Synergy™ S124 microcontroller (MCU) Group and develop low power applications using Synergy software and tools.
Part number of this kit has been changed. The new part number shall be used for orders. The old part number will continue to be referenced across the documentation. Refer to the look-up table for old/new part numbers.
Kit Contents
- DK-S124 main board
- Pmod™ LCD display board
- Quick Start Guide
- USB Type A to USB Micro-B cable
- 8 position plug
- 8 shunt jumpers
System Requirements
- Microsoft® Windows® 7 or 10 with Intel® Core™ family processor or equivalent running at ≥2.0GHz
- ≥8GB system RAM
- ≥2GB free hard drive space
- ≥2 USB 2.0 ports
- Internet connection
Knowledge Base
Features
- Access most pins and on-board peripherals of the Synergy S124 MCU Group
- Accelerate code development with the tightly integrated and qualified Synergy Software Package (SSP)
- View, step through and debug code with the e2 studio ISDE from Renesas or IAR Embedded Workbench® for Renesas Synergy
- Flexible connectivity options with USB, CAN, SEEED Grove I2C I/F, and Pmod™ connectors for third party, off-the-shelf and custom multi-function boards
- Wireless radio expansion capabilities with a Bluetooth® Low Energy (BLE) module
- Human machine interface (HMI) functionality with a capacitive touch sensing unit (CTSU) and Pmod LCD display for visualization
- On-board accelerometer, light and temperature sensors
- Measure real-time power consumption of current over program execution
- Security and encryption functions enable data communications and storage, with support for industry standard algorithms such as AES 128/256
- Safety features include hardware diagnostics, memory protection, and watchdog timeout
- Debugging and programming with J-Link® OB on-board
Applications
Design & Development
Product Options
Applied Filters: