Skip to main content

Overview

Description

A flexible, full-featured human machine interface (HMI) and communications product example based on the flagship Synergy™ S7G2 microcontroller (MCU) Group.

Part number of this kit has been changed. The new part number shall be used for orders. The old part number will continue to be referenced across the documentation. Refer to the look-up table for old/new part numbers.

Kit Contents

  • S7G2 MCU and I/O board
  • 7" capacitive touch, WVGA 800 x 480 color display
  • Quick Start Guide
  • USB Type A to USB Micro-B cable
  • Ethernet cable
  • 5V power supply
  • Power over Ethernet (PoE) power supply
  • RS-232/RS-485/CAN connector
  • J-Link® Lite debugger

System Requirements

  • Microsoft® Windows® 7 or 10 with Intel® Core™ family processor or equivalent running at ≥2.0GHz
  • ≥8GB system RAM
  • ≥2GB free hard drive space
  • USB 2.0 port
  • Internet connection

Knowledge Base

Features

  • Weather panel application demo illustrates a multi-thread HMI example that allows multiple functions, such as rendering and user inputs, to be managed simultaneously
  • Thermostat application demo illustrates touchscreen, Wi-Fi connectivity and a webserver that connects to an access point or wireless router to provide remote wireless access from a smartphone, tablet or PC
  • Overlay multiple graphical screens and CODEC using the on-chip LCD controller, video frame capture engine, 2D drawing engine, and rich features such as alpha blending
  • Visualize and add graphics on the 7” multi-view angle (MVA) color LCD capacitive touch display with backlight using the included GUIX Studio™
  • Use flexible connectivity options with on-board Ethernet, Bluetooth® Dual Mode, USB, and Pmod™. Optimize circuit design with schematics, Bill of Materials (BOM) and PCB layout guide
  • Accelerate code development with the tightly integrated and qualified Synergy Software Package (SSP)
  • Debug and program with J-Link® Lite

Applications

Documentation

Design & Development

Software & Tools

Software Downloads

Type Title Date
PCB Design Files Log in to Download ZIP 50.55 MB
1 item

Sample Code

Product Options

Applied Filters: