Overview
Description
The TB-S5D5 Target Board kit enables users to evaluate, prototype and develop IoT endpoint devices and experience best-in-class connectivity with the 120MHz Arm® Cortex®-M4 core, S5D5 microcontrollers (MCUs). Users can experience the full features of the Synergy™ S5D5 MCUs with access to all pins, standardized expansion ports and preinstalled demo software.
Part number of this kit has been changed. The new part number shall be used for orders. The old part number will continue to be referenced across the documentation. Refer to the look-up table for old/new part numbers.
Kit Contents
- TB-S5D5 board
- USB Type A to USB Micro-B cable
System Requirements
- Microsoft® Windows® 7 or 10 with Intel® Core™ family processor or equivalent running at ≥2.0GHz
- ≥8GB system RAM
- ≥2GB free hard drive space
- ≥2 USB 2.0 ports
- Internet connection
Knowledge Base
Features
- Access all pins and on-board peripherals of the Synergy S5D5 MCU Group
- Accelerate code development with the tightly integrated and qualified Synergy Software Package (SSP)
- View, step through and debug code with the e2 studio ISDE from Renesas or IAR Embedded Workbench® for Renesas Synergy
- Flexible connectivity options with USB and Pmod™ connector enabling rapid prototyping with plug-in modules
- Human machine interface (HMI) functionality with a capacitive touch sensing unit (CTSU) and a parallel data capture unit (PDC)
- See system status and test functionality with programmable LEDs or capacitive and mechanical buttons
- Measure real-time power consumption of current over program execution
- Operate from high precision on-board crystals or lower precision internal clock
- Security and encryption functions enable secure data communications and storage, with support for industry standard algorithms such as AES, DSA, 3DES, RSA, SHA, and GHASH
- Safety features include hardware diagnostics, memory protection and watchdog timeout
- Debugging and programming with J-Link® OB on-board
Applications
Design & Development
Product Options
Applied Filters:
Loading