Skip to main content

Overview

Description

The RH850/C1M-A Starter Kit serves as a simple and easy to use platform for evaluating the features and performance of Renesas 32-bit RH850/C1M-A2 microcontrollers.

Features

  • Connections for on-chip debugging and flash memory programming (Renesas E1 OCD Emulator included)
  • Access to all microcontroller I/O pins
  • User interaction through the potentiometers, buttons, LEDs
  • Serial interface connections for
    • 1x USB/UART
    • 1x LIN/SENT
    • 2x CAN-FD
  • Power supply by external power supply unit (included, 12V DC input)
  • Motor control features
    • Access to R/D (resolver-to-digital) converter
    • Output for motor control signals
    • Inputs for resolver signals for motor control

Applications

Documentation

Type Title Date
Manual - Development Tools PDF 2.93 MB
1 item

Design & Development

Software & Tools

Software & Tools

Software title
Software type
Company
RH850 Smart Configurator
RH850 Smart Configurator is an automatic driver generation tool for internal peripheral I/O modules through GUI settings.
Solution Toolkit Renesas
CS+
Renesas integrated development environment (IDE) [Support MCU/MPU: RH850, V850, RX, RL78, 78K0R, 78K0] (Note: CS+ is not generally promoted to U.S. and European customers.) (Note: To use Smart Configurator on CS+ for RL78/G23 and RX family MCUs, install the Smart Configurator for each MCU family separately downloading from ”Design & Support” > ”Development Tools” > ”Smart Configurator”)
IDE and Coding Tool Renesas
Green Hills Multi
Multi development environments allow to quickly develop, debug, test, and optimize embedded and real-time applications. The Green Hills optimizing compilers generate the smallest and fastest code from C, C++, and Ada.
IDE and Coding Tool Green Hills Software LLC
IAR Embedded Workbench for Renesas RH850
IAR Embedded Workbench provides extensive support for RH850 devices. IAR Embedded Workbench is a complete set of development tools with leading optimization technology for creating powerful automotive applications.
IDE and Coding Tool IAR Systems
4 items

Sample Code

Product Options

Applied Filters: