Skip to main content

Overview

Description

The Renesas RH850/F1KM-S1 BLDC Starter kit V2 (Y-BLDC-SK-RH850F1KM-S1-V2) enables engineers to easily test and evaluate the performance of RH850/F1KM-S1 in a laboratory environment when driving a 3-phase Permanent Magnet Synchronous Motor (PMSM) using an advanced sensorless field-oriented control algorithm. Typical applications for this type of solution are compressors, air conditioning, fans, air extractors, pumps, home appliances inverters, and industrial drives.

It is possible to drive the motor stand-alone with no PC connected by using the mounted encoder and the potentiometer. Some parameters can also be shown on the OLED display (not included).

The phase current measurement is done via three shunts, which offers a low-cost solution, avoiding the need for an expensive current sensor or hall sensor.

To purchase, contact [email protected].

Applications

Documentation

Type Title Date
Manual - Development Tools PDF 1.50 MB
Application Note Log in to Download PDF 702 KB
2 items

Design & Development

Sample Code