Overview
This AS048 2100W, single-plate induction cooktop design, using the iW248 smart IGBT driver and controller single-chip ASSP, offers high-efficiency and high-reliability performance. The design gives the flexibility to adjust the power in ±10W steps, which allows the users to cook at a simmering condition. The RL78/G15-based HMI card offers a low pin count, multiple matrix switches, LED indication, and a 7-segment display. Additionally, a capacitive touch sensing unit (CTSU) enables robust capacitive touch, which senses properly in wet conditions. Over-temperature detection using three negative temperature coefficient resistors (NTCs) is provided in the design.
Features
- Integrated ASSP design offers a low-cost, low-component-count system
- AC input, IGBT voltage spike detection, and current sense using the iW248 help with fast protection response. It is a digital controller with analog driver blocks using a state machine that offers a much faster response
- Patented low-power technology provides adjustability to ±10W, allowing users to cook at the simmer condition.
- Operates in constant current or constant power mode as per the VCE voltage detection
- Three temperature detection option with adjustable settings
- Adjustable overvoltage cutoff and recovery register settings
Applications
AppliancesProducts in the Design
| RAA223021 | 700V AC/DC Regulator with Ultra-Low Standby Power and up to 12W Output Power |
| RAA214250 | 20V, 500mA Linear Regulator |
| RBN25H125S1FPQ-A0 | IGBT 1250V 25A TO-247A Built-In FRD |
Getting Started
Test this Board Remotely with Lab on the Cloud
Sample & Buy
Applied Filters:
Add-on Hardware
RL78/G15 Fast Prototyping Board
Application Block Diagrams
| High-Efficiency Induction Heaters High-efficiency induction technology for rapid, uniform heating with energy-saving features. |
Videos & Training
Additional Videos
Support
Support Communities
- AS048-EVK Energy Efficient Single Burner Induction Cooktop Reference Design
Hi I want to inquire about the voltage input in the design guide. The schematic shows 220-240 Vac in the user guide below However, another image on the website shows 90-265 Vac. Is it possible to power this with 110V? If yes, what output power is expected? Thanks
Jul 16, 2025 - Inquiry About iW248 Smart IGBT Driver Evaluation Kit Programming
https://www.renesas.com/en/design-resources/reference-designs/as048-evk#parametric_options Hello, I would like to use the evaluation kit mentioned in the provided link for testing purposes. Could you please confirm whether the iW248 Smart IGBT Driver and Controller (single ...
Nov 12, 2025 - All-metal induction cooktop technology
I need documentation or sample source code for all-metal induction cooktop technology (capable of heating non-magnetic metal materials such as aluminum and copper). Thank you.
Jun 1, 2026
