Skip to main content
Order Now

Overview

Description

This Infrared Human Sensor reference design detects human presence/absence using an infrared sensor, and turns on/off a high brightness LED automatically. It can be applied to a wide range of applications including office lights and automatic doors.

The infrared LED sending signal is controlled by Renesas' RL78/G10 MCU's timer array unit (TAU01), and the receiving signal is controlled by the timer array unit (TAU00) and external interrupt terminal (INTP0). When a person is detected, the high brightness LED will light up. Once the person leaves the detection area after 10 seconds, the LED will go off and the system will enter an infrared receiving signal STOP mode. RL78/G10 offers the lowest current consumption in the industry and is ideal for human sensing.

The Infrared Human Sensor solution features the RL78/G10 10-pin LSSOP general purpose microcontroller. The sensor is inexpensive and provides energy savings. It is ideal for temporary lighting in entrances, porches, stairs, and bathrooms. For example, when people approach, the bulb lights up, when they leave, the bulb goes out automatically.

Start Evaluation with MCU Simulator Online

Features

  • Demo board includes the RL78/G10 MCU
  • Infrared detection function includes an infrared signal emitting circuit and an infrared receiving detection circuit
    • In infrared detection status, the system executes the infrared signal emitting task and the infrared receiving detection task at the same time
  • If a human body is detected, LED lighting is turned on for 10s; when the LED is ON, infrared detection stops. After 10s, the LED goes out. The system continues to detect whether the human body comes close or not according to the interval time controlled by a watchdog timer interrupt
  • The system uses a 40kHz infrared carrier wave signal, to reduce interference
  • When the system is idle, it enters infrared detection status every 400ms

Applications

  • Building Automation

Documentation

Type Title Date
Manual - Hardware Log in to Download PDF 683 KB
1 item

Design & Development

Software & Tools

Software Downloads

Type Title Date
PCB Design Files Log in to Download ZIP 871 KB
Software & Tools - Software Log in to Download ZIP 203 KB
2 items

Videos & Training

Infrared Human Sensor

Renesas demonstrates the Infrared Human Sensor quick solution featuring the RL78/G10 microcontroller. This is a solution that detects human presence or absence by an infrared sensor and turns on/off high brightness LEDs automatically.